IESNA:LM-63-2002
[TEST]P1445115
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]05/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-700-22)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]TPTN-VA2-735-U-WQ-GM
[LUMINAIRE] TOPTIER NANO SPIDER MOUNT VISUAL COMFORT LED LUMINAIRE 42W 70CRI 3500K w/ TYPE V WIDE DISTRIBUTION OPTIC
[LAMP] 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.35A 42.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_THDi]7.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, POST
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4190.2
TILT=NONE
1 -1 1 37 11 1 1 -0.7083 -0.7083 0.0000
1.000 1 42.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
298.6 295.8 286.8 267.5 252.4 248.9 257.9 272.4 300.6 352.3 415.8 493.7 559.2 627.5 687.5 748.8 806.0 861.2 
920.5 981.9 1034.3 1078.4 1114.3 1120.5 1112.9 1094.3 1046.7 975.7 910.9 820.5 706.8 584.0 451.6 309.6 
160.7 29.6 0.0 
298.6 295.8 286.2 266.8 252.4 248.9 257.9 272.4 302.7 353.7 419.2 493.7 560.6 624.7 683.3 743.3 803.3 861.9 
920.5 986.0 1037.7 1082.5 1118.4 1125.3 1118.4 1103.9 1054.3 984.6 912.9 826.0 714.3 594.4 459.9 320.6 
167.6 30.3 0.0 
298.6 295.1 286.8 268.2 252.4 248.9 258.6 277.9 312.4 363.4 426.8 498.5 554.4 608.8 661.9 719.2 780.5 848.1 
916.4 987.4 1057.0 1111.5 1153.6 1170.8 1162.5 1143.9 1113.6 1040.5 957.7 871.6 763.3 635.0 499.2 357.2 
198.6 35.9 0.0 
298.6 295.1 286.8 269.6 253.7 249.6 260.6 282.7 317.9 367.5 435.1 500.6 548.2 600.6 652.3 711.6 775.0 840.5 
912.2 990.2 1059.8 1127.4 1183.2 1206.7 1210.8 1191.5 1153.6 1107.4 1034.3 939.1 824.7 694.3 553.7 397.2 
238.6 47.6 0.0 
298.6 294.4 287.5 271.7 255.1 251.0 263.4 285.5 317.2 366.8 424.7 489.6 543.3 597.8 650.9 710.2 772.3 839.1 
910.9 992.9 1063.2 1134.3 1190.8 1223.9 1225.3 1217.0 1192.9 1132.9 1059.8 972.2 863.3 730.9 578.5 428.9 
268.9 64.1 0.0 
298.6 294.4 287.5 274.4 258.6 253.7 264.8 284.1 311.7 353.0 402.7 459.2 505.4 555.8 609.5 670.9 734.3 797.8 873.6 
954.3 1025.3 1091.5 1159.1 1196.3 1194.2 1182.5 1152.9 1101.2 1043.2 965.3 856.4 724.7 579.9 432.3 277.2 
66.9 0.0 
298.6 294.4 289.6 276.5 264.1 261.3 271.0 288.2 311.7 343.4 384.1 433.0 473.7 517.1 559.9 606.1 653.7 706.8 764.7 
827.4 882.6 941.2 987.4 1015.7 1018.4 1010.8 990.2 943.3 887.4 818.5 728.8 617.8 496.5 366.1 231.0 
57.9 0.0 
298.6 294.4 291.7 278.6 268.2 268.9 279.9 295.8 318.6 348.2 382.7 424.1 462.7 501.3 537.8 575.7 619.2 660.6 706.1 
755.7 795.7 831.6 860.5 865.3 855.7 831.6 797.1 757.1 697.1 624.7 540.6 451.6 349.6 249.6 147.6 42.8 
0.0 
298.6 295.1 292.4 279.9 271.7 273.7 286.2 305.5 331.0 364.8 400.6 441.3 479.2 513.7 548.9 588.2 626.1 668.8 711.6 
752.3 789.5 817.1 836.4 837.8 821.9 800.5 770.9 708.8 644.0 574.4 497.1 404.7 308.9 212.4 113.1 29.6 0.0 
298.6 295.1 293.0 281.3 273.7 275.8 291.0 312.4 340.6 377.2 417.8 462.0 501.3 539.9 577.8 620.6 664.7 710.9 757.8 
805.4 845.4 877.8 901.9 905.3 897.1 881.9 840.5 777.8 718.5 647.5 555.8 455.1 348.9 235.1 117.2 20.7 
0.0 
298.6 295.1 293.0 282.0 274.4 276.5 291.0 313.0 343.4 379.9 422.0 465.4 504.0 542.0 582.6 623.3 668.1 715.7 764.0 
810.9 848.8 883.3 911.5 914.3 904.7 887.4 844.0 785.4 727.4 650.9 558.5 457.8 348.2 235.1 111.0 13.8 
0.0 
